IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS131M08 | Demoboard ADS131M08EVM

ADS131M08 evaluation module for eight-channel, 24-bit, simultaneous-sampling, delta-sigma ADC

Overview

TopologyADC
IC revisionA

Description

The ADS131M08 evaluation module (EVM) is a platform for evaluating the ADS131M08, which is a low-power, 8-channel, simultaneous-sampling, delta-sigma analog-to-digital converter (ADC).The ADS131M08EVM kit includes the ADS131M08EVM board and a precision host interface (PHI) controller board that enables the accompanying computer software.

Features

  • Onboard 3.3-V unipolar analog supply
  • Onboard 3.3-V unipolar digital supply
  • Digital header pins to connect to host microcontroller and logic analyzer
  • Terminal blocks and header pins to connect external analog input signals
  • Onboard 8.192-MHz crystal oscillator
  • USB powered; no external power supply required
  • Optional external voltage reference (not installed)

Typical applications

  • Power quality meters, Battery test equipment, Battery management systems
  • Electricity meters: commercial and residential, Circuit breakers, Protection relays

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Ti
Ø ID(mm)
Ø OD(mm)
Packaging
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, 5 mm, M3
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5 mm
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
PackagingTape and Reel 
Packaging Unit650 
Check availability