IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS1282 | Demoboard ADS1282EVM-PDK

ADS1282EVM-PDK Evaluation Module

Overview

TopologyADC

Description

The ADS1282EVM is a platform for evaluating the performance of the ADS1282, a high performance, 2-channel, 31-bit, delta-sigma ADC. The ADS1282 board includes the ADS1282 and all the peripheral analog circuits and components required to extract optimum performance from the ADC. The evaluation kit includes the ADS1282EVM board and the precision host interface (PHI) controller board that enables the accompanying computer software to communicate with the ADC over Universal Serial Bus (USB) for data capture, configuration, and analysis.

Features

  • High resolution: 130dB SNR (250SPS)
  • High accuracy: THD: –122dB, INL: 0.5ppm
  • Low-noise PGA
  • Two-channel input mux
  • Inherently-stable modulator with fast responding overrange detection
  • Flexible digital filter:
  • Sinc + FIR + IIR (selectable)
  • Linear or minimum phase response
  • Programmable high-pass filter
  • Selectable FIR data rates: 250SPS to 4kSPS
  • Filter bypass option
  • Low power consumption: 25mW
  • Shutdown: 10µW
  • Offset and gain calibration engine
  • SYNC input
  • Unipolar (+5V) or bipolar (±2.5V)
  • Digital supply: 1.8V to 3.3V

Typical applications

  • High-Accuracy Instrumentation, Energy Exploration, Seismic Monitoring

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Ti
Ø ID(mm)
Ø OD(mm)
Packaging
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, 5 mm, M3
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5 mm
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
PackagingTape and Reel 
Packaging Unit650 
Check availability