IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS127L21B | Demoboard TIDA-010970

Low-noise, highly linear digital multimeter and data acquisition signal chain reference design

Overview

TopologyADC
IC revisionA

Description

The target application for this design includes digital multimeters (DMMs) that require ultra-high precision to measure dc signals. This design achieves effective dc accuracy using the ADS127L21B, a highperformance, 24-bit analog-to-digital converter (ADC) with effective linearity. An ultra-low drift buried Zener reference, REF81, calibrates the signal chain to eliminate gain and offset errors.

Typical applications

  • Multimeter

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Ti
Ø ID(mm)
Ø OD(mm)
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
Packaging Unit4000 
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
Length5 mm
–
–
–
PackagingTape and Reel 
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
Packaging Unit650 
–Check availability