IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS127L21 | Demoboard ADS127L21EVM-PDK

ADS127L21 evaluation module for ADC with easy-to-drive inputs and wideband or low-latency filters

Overview

TopologyADC

Description

The ADS127L21EVM-PDK is an evaluation platform for the ADS127L21 24-bit, high-speed custom-wide-bandwidth filter delta-sigma (ΔΣ) analog-to-digital converter (ADC). The evaluation kit includes the ADS127L21EVM board, the PHI controller board, and accompanying computer software that enables the user to communicate with the ADC over universal serial bus (USB), capture data, and perform data analysis.

Features

  • Includes hardware and software required for diagnostic testing, as well as accurate performance evaluation of the ADS127L21 ADC
  • No external power supply needed
  • Ships with PHI EVM controller, which provides convenient interface to the EVM over USB 2.0 (or higher) for power delivery and digital interface
  • Easy-to-use evaluation software for Windows 10, 64-bit operating systems; software suite includes graphical tool for data capture and analysis

Typical applications

  • Medical: Doppler ultrasound
  • Factory automation and control: Vibration, condition monitoring, Grid infrastructure: Power quality analyzers
  • Test and measurement: Data acquisition (DAQ) – Acoustics and dynamic strain gauges

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Ti
Ø ID(mm)
Ø OD(mm)
Packaging
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, 5 mm, M3
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5 mm
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
PackagingTape and Reel 
Packaging Unit650 
–Check availability