IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS127L18 | Demoboard ADS127L18EVM-PDK

ADS127L18 evaluation module

Overview

TopologyADC
Input voltage5.5-6.5 V

Description

The ADS127L18 is an eight channel, 24-bit, simultaneous sampling delta-sigma (ΔΣ) analog-todigital converter (ADC), supporting data rates up to 512 kSPS (wideband filter) and data rates up to 1.365 MSPS (low-latency filter). The ADS127L18 offers excellent ac and dc performance, along with multiple internal digital filter options. The evaluation kit includes the ADS127L18EVM board and the precision host interface (PHI) controller board that enables the accompanying computer software to communicate with the ADC over the USB for data capture, configuration, and analysis.

Features

  • Simultaneously measure eight channels
  • Data rate up to 512 kSPS (wideband filter)
  • Data rate up to 1.365 MSPS (low-latency filter)
  • AC performance with DC precision:
  • 111.5dB dynamic range at 256 kSPS
  • -120dB THD
  • 0.9ppm of Full Scale INL
  • 50nV/°C offset drift
  • 0.6ppm/°C gain drift
  • Power-scalable speeds from 512 kSPS (28 mW/ch) to 50 kSPS (3.3 mW/ch)

Typical applications

  • Medical: – Electroencephalograms (EEG)
  • Factory automation and control: – Condition monitoring, Grid Infrastructure: – Power quality analyzers
  • Aerospace and defense: – Sonar
  • Test and measurement: – Data acquisition (DAQ) – Shock and vibration instruments – Acoustics and dynamic strain gauges

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Ti
Ø ID(mm)
Ø OD(mm)
Packaging
Qty.
Class
Ingress Protection Code
Mount
Center Contact
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, 5 mm, M3
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5 mm
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
PackagingTape and Reel 
Packaging Unit650 
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–Check availability
SPECWR-SMA PCB THT/THR/SMT, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
PackagingTray 
Packaging Unit180 
ClassIndustrial 
Ingress Protection CodeNone 
MountTHT 
Center ContactØ 1.27 
Operating Temperature -65 °C up to +165 °C
–Check availability