IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS1278 | Demoboard ADS1278EVM-PDK

Quad/Octal, Simultaneous Sampling, 24-Bit Analog-to-Digital Converters

Overview

TopologyADC
IC revisionA

Description

The ADS1278EVM-PDK is a platform for evaluating the performance of the ADS1278, which is a 24-bit, 8-channel simultaneous-sampling delta-sigma analog-to-digital converter (ADC). The evaluation kit includes the ADS1278EVM board and the precision host interface (PHI) controller board that enables the accompanying computer software to communicate with the ADC over USB for data capture and analysis.

Features

  • Includes the hardware and software required for diagnostic testing as well as accurate performance evaluation of the ADS1278
  • PHI controller provides a convenient communication interface to the ADS1278 over USB 2.0 (or higher) for power delivery and digital interface
  • Easy-to-use evaluation software for 64-bit Microsoft® Windows® 10 operating system

Typical applications

  • Multi-Channel Data Acquisition, Acoustics/Dynamic Strain Gauges, Pressure Sensors, Vibration/Modal Analysis

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Ti
Ø ID(mm)
Ø OD(mm)
Packaging
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, 5 mm, M3
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5 mm
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
PackagingTape and Reel 
Packaging Unit650 
–Check availability