IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS1263 | Demoboard ADS1263EVM-PDK

32-bit 38-kSPS 10-ch delta-sigma ADC with PGA, VREF and auxiliary ADC for factory automation

Overview

TopologyADC
IC revisionB

Description

The ADS1263 evaluation module (EVM) performance demonstration kit (PDK) functions as a platform for evaluation of the ADS1263 analog-to-digital converter (ADC). The ADS1263 is a low-noise, low-drift, 32-bit (and auxiliary 24-bit) delta-sigma ADC for precision industrial applications with data rates up to 38.4kSPS.The PDK includes the ADS1263EVM, precision host interface (PHI) controller board, and accompanying computer software that enables the user to communicate with the ADC over universal serial bus (USB), capture data, and perform data analysis.

Features

  • Includes all required software and hardware for diagnostic testing and accurate performance evaluation of the ADS1263
  • USB powered—no external power supply is required
  • Ships with PHI controller board, which provides convenient interface to the EVM over USB 2.0 (or higher) for power delivery and digital interface
  • Easy to use evaluation software for Windows® 8/10 64-bit operating systems; software suite includes graphical tool for data capture and analysis
  • Hardware- and software-compatible with the ADS1262 (requires replacing the IC on the EVM)

Typical applications

  • Factory automation and control

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Ti
Ø ID(mm)
Ø OD(mm)
Packaging
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, 5 mm, M3
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5 mm
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
PackagingTape and Reel 
Packaging Unit650 
–Check availability