IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADC128S102 | Demoboard ADC128S102EVM

ADC128S102 evaluation module for 12-bit, eight-channel, SAR analog-to-digital converter (ADC)

Overview

TopologyADC

Description

The ADC128S102 evaluation module (EVM) is a platform for evaluating the operation and performance of the ADC128S102, a 12-bit, eight-channel, 1-MSPS, serial-interface, system activity report (SAR) analog-to-digital converter (ADC). The user can source an analog input and the user-friendly graphical user interface (GUI) displays the equivalent output code. The board contains an input driving circuit and provisions for a resistor-divider input.The ADC128S102EVM kit includes a peripheral host interface (PHI) motherboard to easily connect and communicate to the EVM.ADC128S102EVM can be used to evaluate the following devices: ADC088S022, ADC088S052, ADC088S102, ADC108S022, ADC108S052, ADC108S102, ADC128S022, and ADC128S052.

Features

  • Evaluates ADC128S102 SAR ADC
  • User-friendly GUI
  • Powered by USB

Typical applications

  • Mobile Communications
  • Medical Instruments
  • Instrumentation and Control Systems
  • Portable Systems
  • Automotive Navigation

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Ti
Ø ID(mm)
Ø OD(mm)
Packaging
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, 5 mm, M3
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5 mm
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
PackagingTape and Reel 
Packaging Unit650 
–Check availability