IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics Viper31 | Demoboard STEVAL-VP319X

Energy Saving Off-line High Voltage Converter

Overview

TopologyOther Topology
IC revision1B

Description

The VIPER31 device is a high-voltage converter that smartly integrates an 800 V avalanche rugged power MOSFET with PWM current-mode control. The 800 V breakdown allows extended input voltage range to be applied, as well as to reduce the size of the DRAIN snubber circuit. The IC can meet the most stringent energy-saving standards as it has very low consumption and operates in pulse frequency modulation at light load. Overvoltage and undervoltage protections with separate and settable intervention thresholds are available at OVP and UVP pins respectively. UVP can also be used as a disabling input for the entire SMPS, with ultra-low residual input power consumption. Integrated HV startup, sense FET, error amplifier and oscillator with frequency jitter allow a complete application to be designed with a minimum component count. Flyback, buck and buck boost topologies are supported.

Features

  • 800 V avalanche-rugged power MOSFET to cover ultra-wide VAC input range
  • Embedded HV startup and sense FET
  • Current mode PWM controller
  • Drain current limit protection (OCP):
  • 710 mA (VIPER317)
  • 850 mA (VIPER318)
  • 990 mA (VIPER319)
  • Wide supply voltage range: 4.5 V to 30 V
  • < 20 mW @ 230 VAC in no-load;
  • < 430 mW @ 230 VAC, 25 0mW output load
  • Jittered switching frequency reduces the EMI filter cost:
  • 30 kHz ± 7% (type X)
  • 60 kHz ± 7% (type L)
  • 132 kHz ±7% (type H)
  • Embedded E/A with 1.2 V reference
  • Built-in soft-start for improved system reliability
  • Protections with automatic restart:
  • overload/short-circuit (OLP)
  • thermal shutdown
  • overvoltage
  • Protections without automatic restart:
  • pulse-skip protection to avoid flux runaway
  • undervoltage/disable
  • max. duty cycle

Typical applications

  • Low power SMPS for home appliances, home automation, industrial, consumers, lighting, Low power adapters

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 14 to 30 (AWG) 2.08 to 0.0509 (mm²)
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
Length10.16 mm
–
–
–
PackagingBox 
–
–
–
Pitch5.08 mm
–
–Check availability
SPECWCAP-AT1H Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance10 µF
Capacitance±20% 
Rated Voltage400 V (DC)
–
–
Dissipation Factor20 %
–
–
Length16 mm
–
–
–
PackagingAmmopack 
Endurance 10000
Ripple Current274 mA
Leakage Current260 µA
Pitch5 mm
Diameter10 mm
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance330 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance22 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability