IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics Viper16L | Demoboard STEVAL-ISA117V1

STEVAL-ISA117V1: 12 V/4.2 W, 60 kHz flyback isolated with VIPer16LN

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 112 V / 0.35 A
IC revision1

Description

The demoboard STEVAL-ISA117V1 (4.2W, 12V isolated flyback) has beentested in term of efficiency, light load consumption, EMI and temperature.This board implements a 4 W single-output wide range mains power supply set in flyback isolated topology, using the VIPER16LN, an off-line high voltage converter by STMicroelectronics.The features include an 800 V avalanche rugged power section, PWM operation at 60 kHz with frequency jittering for lower EMI, current limiting with adjustable set point, on-board soft-start, a safe auto-restart after a fault condition and a low stand-by power.The device does not require a biasing circuit to operate because the IC can be supplied by an internal current generator, therefore saving the cost of the transformers auxiliary winding. If the device is biased through an auxiliary winding, the demonstration board can reach very low standby consumption (< 30 mW at 230 VAC, with output load disconnected).The IC implements several protections that considerably increase end-product safety and reliability: thermal shutdown with hysteresis, delayed overload protection, open loop failure protection (the last one available only if the device is biased through the auxiliary winding).

Features

◾Universal input mains range: ◾input voltage 90 - 264 VAC◾frequency 45 - 65 Hz

◾Single output voltage: 12 V at 0.35 A continuous operation◾Stand-by mains consumption: < 30 mW at 230 VAC◾Average efficiency: > 75 %◾Fully protected against faults (overload, feedback disconnection and overheating)◾EMI: according to EN55022-Class-B

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
ISAT(mA)
VT(V (AC))
fswitch(kHz)
L(mH)
NPRI : NSEC : NAUX
L(mm)
W(mm)
H(mm)
Mount
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLSTM Offline Flyback Transformers, 85 - 265 V (AC), 12 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 112 V
Output Current 10.35 A
Auxiliary Voltage12 V
Saturation Current580 mA
Insulation Test Voltage4000 V (AC)
Switching Frequency 60
Inductance1.2 mH
Turns Ratio7.86:1:1.07 
Length20.32 mm
Width24.38 mm
Height16 mm
MountTHT 
SizeEE16/8/5 
Check availability