IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics Viper11LS | Demoboard Steval-ISA196V1

a high-voltage converter that intelligently integrates an 800 V rugged power MOSFET with PWM current-mode control

Overview

TopologyFlyback Converter
Input voltage230 V
Output 15 V / 1.2 A
IC revisionV1

Description

The STEVAL-ISA196V1 evaluation board implements a flyback converter (5 V / 1.2 A) wide range mains developed for general purpose applications.The core of the application is the VIPer11, a new off-line high voltage converter from the VIPerPlus family.The device is a high-voltage converter that intelligently integrates an 800 V rugged power MOSFET with PWM current-mode control.The main characteristics of the evaluation board are its single layer, small size and minimal BOM, high efficiency and low standby consumption.

Features

◾Universal AC main input voltage range: 85VAC to 265VAC◾Output voltage: 5 V◾Output current: 1.2 A◾Rated output power: 6 W◾No load input power @230 VAC : < 10 mW◾Active mode efficiency: > 78%◾EMI: according to EN55022-Class-B◾RoHS compliant

More information

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
ISAT,10%(A)
RDC max.(Ω)
Version
VIN
VOut1(V)
IOut1(A)
VT(V (AC))
fswitch(kHz)
NPRI : NSEC : NAUX
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size4018 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4 mm
Width4 mm
Height1.8 mm
–
–
Inductance3.3 µH
Rated Current2 A
Saturation Current2.9 A
DC Resistance55 mΩ
Self Resonant Frequency56 MHz
–
–
–
–
–
–
–
–
–
MountSMT 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size5075 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length6 mm
Width6 mm
Height8.5 mm
–
–
Inductance470 µH
Rated Current0.35 A
Saturation Current0.4 A
–
Self Resonant Frequency3.4 MHz
Saturation Current @ 10%0.4 A
DC Resistance2.4 Ω
VersionHeat Shrinking Tube 
–
–
–
–
–
–
MountTHT 
–Check availability
SPECWE-OLSTM Offline Flyback Transformers, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
SizeEE13/7/6 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length15 mm
Width15.75 mm
Height18.5 mm
–
PackagingTray 
Inductance2000 µH
–
Saturation Current0.53 A
–
–
–
–
–
Input Voltage 85 - 265 V (AC)
Output Voltage 15 V
Output Current 11.2 A
Insulation Test Voltage1875 V (AC)
Switching Frequency 60
Turns Ratio12.36:1 
MountTHT 
–Check availability