IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics Viper0PH | Demoboard STEVAL-ISA181V1

12 V / 600 mA high voltage flyback converter with remote standby control using the VIPer0P

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 112 V / 0.6 A
IC revision1

Description

This SMPS system features an isolated flyback converter based on VIPer0P and special STM32 core logic to manage the VIPer0P for extremely low power consumption during ZPM while supplying the microcontroller and IR receiver and still maintaining relatively high overall efficiency during normal operation. The IR remote interface consists of a dedicated IR TX board and very low consumption TIA / band pass filter RX.In the ZPM idle state, the device is shut down fully and the residual consumption from the 230VAC mains is below 5 mW. The IC enters ZPM by pulling the OFF pin to SGND for more than 10 ms and exits ZPM (resuming normal switching) by pulling the ON pin to SGND for more than 20 μs.This function can be tested by acting on the tactile switches connected to the ON and OFF pins.The proposed power supply is set in isolated flyback topology with 12 V output voltage and 7.2 W nameplate power.

Features

  • Smart standby architecture using Zero Power Mode (ZPM) with IR remote on/off control suitable for Air Conditioning subsystems and other applications
  • Based on VIPer0P high voltage converter with embedded 800V avalanche rugged power MOSEFET and a current mode PWM controller with a set of protections for enhanced system reliability
  • Input power consumption in Zero Power Mode lower than 8 mW at 230VAC (switched-off by remote IR control) while supplying microcontroller and IR receiver
  • Input power consumption at no load less than 30 mW at 230VAC , including microcontroller consumption
  • Average efficiency > 80.2% compliant with EuCoC rev. 5 – Tier 2 and EPS of DOE USA
  • Meets IEC55022 Class B conducted EMI even with reduced EMI filter, thanks to the frequency jittering feature
  • Meets IEC61000-4-2(ESD), IEC61000-4-4 (EFT) and IEC61000-4-5 (Surge)
  • RoHS compliant
  • Meets IEC61000-4-2(ESD), IEC61000-4-4 (EFT) and IEC61000-4-5 (Surge)
  • RoHS compliant

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
ISAT,10%(A)
RDC max.(Ω)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 3.3 µH, 3.23 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current3.23 A
Saturation Current1.75 A
DC Resistance33 mΩ
Self Resonant Frequency75 MHz
–
–
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 470 µH, 0.35 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 µH
Rated Current0.35 A
Saturation Current0.4 A
–
Self Resonant Frequency3.4 MHz
Saturation Current @ 10%0.4 A
DC Resistance2.4 Ω
VersionHeat Shrinking Tube 
–Check availability