IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics Viper06H | Demoboard STEVAL-ISA137V1

3 W, 5 V isolated flyback converter using the VIPer06HS, from the VIPer™ plus family

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 15 V / 0.6 A
IC revision1

Description

The STEVAL-ISA137V1 demonstration board implements an isolated flyback (5 V / 0.6 A) 3 W wide-range mains developed for general-purpose applications.The core of the application is the VIPer06HS, a new offline high voltage converter from the VIPer plus family.The IC combines a high-performance low-voltage PWM controller chip and an 800 V, avalanche-rugged power MOSFET in the same package.The main characteristics of the demonstration board are its small size, high efficiency and low standby consumption. Extremely low consumption under no-load conditions is ensured thanks to burst mode operation, which reduces the average switching frequency and minimizes all frequency-related losses.The VIPer06HS operates at fixed frequency, 115 kHz. Frequency jittering is implemented, enabling it to meet the standards for electromagnetic disturbance. Protection features on the device, such as delayed overload, open loop failure and hysteretic thermal protection, improve the reliability and safety of the design.

Features

◾Universal input mains range: 85 - 265 VAC , frequency: 50 - 60 Hz◾Output voltage: 5 V / 0.6 A◾Very compact size◾Standby mains consumption: < 30 mW at 230 VAC◾Average efficiency: > 65%◾EMI: in accordance with EN55022-Class-B◾RoHS compliant

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
ISAT(mA)
VT(V (AC))
fswitch(kHz)
L(mH)
NPRI : NSEC : NAUX
L(mm)
W(mm)
H(mm)
Mount
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLSTM Offline Flyback Transformers, 85 - 265 V (AC), 5 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 15 V
Output Current 10.6 A
Auxiliary Voltage13.3 V
Saturation Current600 mA
Insulation Test Voltage3900 V (AC)
Switching Frequency 115
Inductance1.5 mH
Turns Ratio13.33:1:2.78 
Length15 mm
Width15.75 mm
Height18.5 mm
MountTHT 
SizeEE13/7/6 
Check availability