IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics Viper06H | Demoboard STEVAL-ISA135V1

4 W, 12 V isolated flyback converter using the VIPer06HS, from the VIPer™ plus family

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 112 V / 0.35 A
IC revision1

Description

The STEVAL-ISA135V1 is a 12 V - 4 W power supply in isolated flyback topology based on the VIPer06HS, a new offline high voltage converter having, as main features: 800 V avalanche rugged power section, PWM operation at 115 kHz with frequency jittering for lower EMI, cycle-by-cycle current limit with adjustable set point, on-board soft-start and safe auto-restart after a fault condition.

Features

  • AC main input voltage: VIN 85 VAC - 265 VAC
  • Main frequency: fL 50 Hz - 60 Hz
  • Output voltage: VOUT 12 V
  • Max output current: IOUT 333 mA
  • Precision of output regulation: ΔVOUT_LF ±5 %
  • High frequency output voltage ripple: ΔVOUT_HF 50 mV
  • Min active mode efficiency: ηAV 71 %
  • Max ambient operating temperature: TAMB 60 ºC
  • Thermal shutdown with hysteresis
  • Delayed overload protection
  • Open loop failure protection (if auxiliary winding is used)
  • RoHS compliant

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
ISAT(mA)
VT(V (AC))
fswitch(kHz)
L(mH)
NPRI : NSEC : NAUX
L(mm)
W(mm)
H(mm)
Mount
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLSTM Offline Flyback Transformers, 85 - 265 V (AC), 12 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 112 V
Output Current 10.35 A
Auxiliary Voltage15 V
Saturation Current520 mA
Insulation Test Voltage4000 V (AC)
Switching Frequency 115
Inductance1.5 mH
Turns Ratio6.87:1:1.27 
Length15 mm
Width15.75 mm
Height18.5 mm
MountTHT 
SizeEE13/7/6 
Check availability