IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics Viper06H | Demoboard STEVAL-ISA134V1

STEVAL-ISA134V1: 12 V / 4 W, 115 kHz isolated flyback

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 112 V / 0.35 A
IC revision1

Description

The STEVAL-ISA134V1 demonstration board is a a 12 V - 4 W power supply in isolated flyback topology using the VIPer06, a new off-line high voltage converter by STMicroelectronics.The VIPer06 features an 800 V avalanche rugged power section, PWM operation at 115 kHz with frequency jittering for lower EMI, cycle-by-cycle current limit with adjustable set point, on-board soft-start and safe auto-restart after a fault condition.Protection features available include thermal shutdown with hysteresis, delayed overload protection, and open loop failure protection (the latter available only if auxiliary winding is used).This flyback converter design is suitable for various applications, such as external adapter or as an auxiliary power supply in consumer equipment.

Features

◾AC main input voltage VIN : 85 VAC - 265 VAC◾Main frequency fL : 50 Hz; 60 Hz◾Output voltage VOUT : 12 V◾Max output current IOUT : 333 mA◾Precision of output regulation ΔVOUT_LF : ± 5%◾High frequency output voltage ripple: ΔVOUT_HF 50 mV◾Min active mode efficiency ηAV = 71%◾Max ambient operating temperature: TAMB = 60 °C

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
ISAT(mA)
VT(V (AC))
fswitch(kHz)
L(mH)
NPRI : NSEC : NAUX
L(mm)
W(mm)
H(mm)
Mount
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLSTM Offline Flyback Transformers, 85 - 265 V (AC), 12 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 112 V
Output Current 10.35 A
Auxiliary Voltage15 V
Saturation Current520 mA
Insulation Test Voltage4000 V (AC)
Switching Frequency 115
Inductance1.5 mH
Turns Ratio6.87:1:1.27 
Length15 mm
Width15.75 mm
Height18.5 mm
MountTHT 
SizeEE13/7/6 
Check availability