IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics VIPer318L | Demoboard STEVAL-VP318L2F

15 V/1.2 A isolated PSR Flyback converter based on VIPER31

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 115 V / 1.2 A
IC revision1

Description

The VIPER31 device is a high-voltage converter that smartly integrates an 800 V avalanche rugged power MOSFET with PWM current-mode control. The 800 V breakdown allows extended input voltage range to be applied, as well as to reduce the size of the DRAIN snubber circuit. The IC can meet the most stringent energysaving standards as it has very low consumption and operates in pulse frequency modulation at light load. Overvoltage and undervoltage protections with separate and settable intervention thresholds are available at OVP and UVP pins respectively. UVP can also be used as a disabling input for the entire SMPS, with ultra-low residual input power consumption. Integrated HV startup, sense FET, error amplifier and oscillator with frequency jitter allow a complete application to be designed with a minimum component count. Flyback, buck and buck boost topologies are supported.

Features

  • 800 V avalanche-rugged power MOSFET to cover ultra-wide VAC input range
  • Embedded HV startup and sense FET
  • Current mode PWM controller
  • Drain current limit protection (OCP):–710 mA(VIPER317)–850 mA (VIPER318)–990m(VIPER319)
  • Wide supply voltage range: 4.5 V to 30 V – < 20 mW @ 230 VAC in no-load; – < 430 mW @ 230 VAC, 25 0mW output load
  • Jittered switching frequency reduces the EMI filter cost: – 30 kHz ± 7% (type X) – 60 kHz ± 7% (type L) – 132 kHz ±7% (type H)
  • Embedded E/A with 1.2 V reference
  • Built-in soft-start for improved system reliability
  • Protections with automatic restart:–overload/short circuit (OLP)–thermal shutdown –overvoltage
  • Protections without automatic restart:–pulse-skip protection to avoid flux runaway–undervoltage/disable –max.duty cycle

Typical applications

  • Low power SMPS for home appliances,home automation,industrial,consumers,lighting, Low power adapters.

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Tol. C
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
Fl(mm)
Packaging
ISAT(A)
RDC(mΩ)
fres(MHz)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 14 to 30 (AWG) 2.08 to 0.0509 (mm²)
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
–
PackagingBox 
–
–
–
–
–
–
Pitch5.08 mm
–
Rated Current14 A
–
–
–
–
–
Length10.16 mm
–
–
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, 4, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
–
–
–
–
SizeXS 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.5 A
Inductance20 mH
DC Resistance1000 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.8 mm
Height17.5 mm
MountTHT 
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 µF
Capacitance±20% 
–
–
Dissipation Factor12 %
–
–
–
PackagingAmmopack 
–
–
–
Endurance 2000
Ripple Current160 mA
Leakage Current35 µA
Pitch2.5 mm
Diameter6.3 mm
–
–
–
Rated Voltage35 V (AC)
–
–
Length11 mm
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 pF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance220 pF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance33 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Size4025 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
Saturation Current1.75 A
DC Resistance33 mΩ
Self Resonant Frequency75 MHz
–
–
–
–
–
Rated Current3.23 A
Inductance0.0033 mH
–
–
–
–
Length4 mm
Width4 mm
Height2.5 mm
MountSMT 
–Check availability
750317579
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability