IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics VIPer16LN | Demoboard STEVAL-IHM038V1

STEVAL-IHM038V1: 3-phase BLDC/PMSM motor drive up to 50 W, suitable for fan controllers

Overview

TopologyOther Topology
Output 115 V
IC revision1

Description

This document describes the STEVAL-IHM038V1 evaluation board, a completeBLDC/PMSM 3-phase motor drive suitable for mains supplied motor control systems up to50 W and particularly suitable for fan controllers. The board is based on SLLIMM™-nano(small low-loss intelligent molded module) STGIPN3H60 and MicrocontrollerSTM32F100C6T6. The evaluation board enables 3-phase permanent magnet motor fieldoriented control (FOC) in sensor-less mode. For power factor correction, a passive PFCstage is implemented to achieve a power factor of up to 0.90 (in line with many norms suchas the ones prevalent for ceiling fans in India). An on-board IR demodulator allows speedadjustment using a remote control.The inverter stage is implemented using the Intelligent power module SLLIMM™-nanoSTGIPN3H60, which embeds 600 V IGBTs with gate drivers, op-amp for current sense anda comparator in a single NDIP-26L package for reliable and compact system design.The control part, including field oriented control with sensor-less control algorithm, faultdetection and speed setting via on-board switches and remote control (IR receiver) are allhandled by the STM32F100C6T6B microcontroller of the STMicroelectronics™ ARM®Cortex™-M3 core-based low density STM32™ MCU family.

Features

The STEVAL-IHM038V1 has the following features:

  • maximum input voltage: 265 V AC or 375 V DC
  • minimum input voltage: 90 V AC or 128 V DC
  • maximum output power for applied motor: up to 50 W (continuous)
  • +15 V auxiliary power supply based on VIPer16LN in a non-isolated buck configuration
  • compact design using SLLIMM™-nano STGIPN3H60 featuring 600 V IGBTs with gatedrivers, op-amp for current sense and comparator
  • passive PFC circuit for power factor correction: Passive PFC is a standard Valley filldesign where the two power supply capacitors are charged in series and discharged inparallel using three diodes to reduce the ripple current. This in turn improves the powerfactor as compared to a single capacitor configuration.
  • infrared (IR) receiver/demodulator on board for speed and on/off control via IR remote
  • external EEPROM M24C01 for last speed and on/off state recovery
  • overcurrent hardware protection
  • overtemperature protection with NTC thermistor
  • overvoltage and undervoltage detection
  • based on 32-bit ARM® Cortex™-M3 core-based microcontroller STM32F100C6T6B
  • firmware example available on STM32 PMSM FOC SDK, fully customized for theceiling fan application
  • FOC (field oriented control) sensor-less algorithm
  • PCB size customized to fit ithe ceiling fan form factor
  • PCB diameter: 105 mm
  • double side layout

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
ISAT(A)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 470 µH, 0.44 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 µH
Rated Current0.44 A
Saturation Current @ 10%0.58 A
DC Resistance3 Ω
Self Resonant Frequency4.3 MHz
VersionHeat Shrinking Tube 
Saturation Current0.4 A
MountTHT 
–Check availability
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 1500 µH, 0.38 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1500 µH
Rated Current0.38 A
Saturation Current @ 10%0.4 A
DC Resistance3 Ω
Self Resonant Frequency1.5 MHz
VersionStandard 
Saturation Current0.4 A
MountTHT 
–Check availability