IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics VIPer122LS | Demoboard STEVAL-VP12201F

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 112 V / 0.5 A

Description

The STEVAL-VP12201F evaluation board implements a 12 V - 5 W isolated flyback converter developed for general purpose applications supplied from 85 to 265 VAC.STEVAL-VP12201F IMAGEThe reference design is built around the new VIPer122LS offline high-voltage converter from the VIPerPlus family, with embedded 730 V Power MOSFET and PWM current-mode control.The main characteristics of the evaluation board are its small size and minimal BOM, high efficiency, low stand-by consumption and tight line and load regulation over the entire input and output range. Extremely low consumption under no-load condition is ensured thanks to burst mode operation, which reduces the average switching frequency and minimizes all frequency related losses.VIPer122LS operates at fixed frequency 60kHz with frequency jittering to meet the standards regarding electromagnetic disturbance.

Features

Universal input mains range: 85–265 VACFrequency: 50-60HzOutput voltage: 12 VOutput current: 416 mAHighly compact sizeStand-by mains consumption: < 30 mW at 230 VACAverage efficiency: > 77%Tight line and load regulation over the entire input and output rangeMeets IEC55022 Class B conducted EMI even with reduced EMI filter, thanks to the frequency jittering featureRoHS compliant

Typical applications

  • High voltage Flyback converter

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
VIN
VOut1(V)
IOut1(A)
Vaux(V)
ISAT(mA)
VT(V (AC))
fswitch(kHz)
L(mH)
NPRI : NSEC : NAUX
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 220 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-OLSTM Offline Flyback Transformers, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
SizeEE13/7/6 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length15 mm
Width15.75 mm
Height18.5 mm
–
–
Input Voltage 64 - 265 V (AC)
Output Voltage 112 V
Output Current 10.5 A
Auxiliary Voltage15 V
Saturation Current530 mA
Insulation Test Voltage3000 V (AC)
Switching Frequency 54 - 66
Inductance2.5 mH
Turns Ratio5.57:1:1.24 
MountTHT 
–Check availability