IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics VIPer114LS

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 112 V / 0.5 A
IC revision1

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
ISAT,10%(A)
RDC max.(Ω)
Version
VIN
VOut1(V)
IOut1(A)
Vaux(V)
VT(V (AC))
fswitch(kHz)
NPRI : NSEC : NAUX
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 220 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size4018 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4 mm
Width4 mm
Height1.8 mm
–
–
Inductance3.3 µH
Rated Current2 A
Saturation Current2.9 A
DC Resistance55 mΩ
Self Resonant Frequency56 MHz
–
–
–
–
–
–
–
–
–
–
MountSMT 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size5075 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length6 mm
Width6 mm
Height8.5 mm
–
–
Inductance470 µH
Rated Current0.35 A
Saturation Current0.4 A
–
Self Resonant Frequency3.4 MHz
Saturation Current @ 10%0.4 A
DC Resistance2.4 Ω
VersionHeat Shrinking Tube 
–
–
–
–
–
–
–
MountTHT 
–Check availability
SPECWE-OLSTM Offline Flyback Transformers, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
SizeEE16/7/5 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length17 mm
Width13.4 mm
Height21.5 mm
–
PackagingTray 
Inductance2000 µH
–
Saturation Current0.48 A
–
–
–
–
–
Input Voltage 85 - 265 V (AC)
Output Voltage 112 V
Output Current 10.5 A
Auxiliary Voltage6 V
Insulation Test Voltage4000 V (AC)
Switching Frequency 60
Turns Ratio5.78:1:0.52 
MountTHT 
–Check availability