IC manufacturers STMicroelectronics

IC manufacturers (103)

STMicroelectronics VIPERGAN50W | Demoboard EVLVIPGAN50WP

Overview

TopologyUSB
Input voltage90-264 V
Output 120 V
IC revision1.0

Description

The EVLVIPGAN50WP 45 W USB Type-C® Power Delivery 3.0 adapter is a USBPD reference design solution. It is an isolated power supply based on the VIPERGAN50W, a new offline high-voltage converter from the VIPERGAN family with a 700 V HEMT Power GaN transistor, designed for quasi-resonant flyback converters, capable of providing an output power up to 50 W in wide range.At the secondary side, to increase the system efficiency, the rectification is based on the SRK1001 adaptive synchronous rectification controller.Still on the secondary side, the CC/CV regulation loop to drive the power regulation stage and the USB Type-C® PD interface is based on the STUSB4761 controller. This controller offers the benefits of a full hardware USB PD stack allowing robust, deterministic and safe negotiation in line with USB PD standard.The evaluation board implements a robust adapter protected for output overvoltage, output undervoltage, output over power and output short-circuit. This reference design, based on STMicroelectronics semiconductors, helps designers to develop adapters with a short bill of materials to obtain a cost-effective and fast design.

Features

Input voltage range: Universal AC from 90 to 264 VAC with 47 Hz to 63 Hz inpu line frequencyOutput voltage: 5 V, 9 V, 12 V, 15 V, 20 VOutput current: 3 A @5 V, 9 V, 12 V, 15 V – 2.25 A @ 20 VMaximum output power: 45 WEfficiency standards: Meet CoC Tier 2 and DoE Level 6 efficiency requirementsPeak efficiency: > 92 %Support for USB-PD, Type C output connectorMeets IEC55022 Class B conducted EMIKey products: VIPerGaN50W, STUSB4761, SRK1001

Typical applications

  • 45W USB PD adaptor reference design

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
SPECWE-TI Radial Leaded Wire Wound Inductor, 47 µH, 1.45 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current1.45 A
Saturation Current @ 10%1.1 A
DC Resistance0.16 Ω
Self Resonant Frequency10.2 MHz
VersionStandard 
Length6 mm
Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance22 µF
Rated Voltage400 V (DC)
Endurance 2000
Ripple Current200 mA
Leakage Current264 µA
Dissipation Factor15 %
Pitch3.5 mm
Diameter8 mm
Length16 mm
PackagingAmmopack 
Check availability
750841210
SPECOffline Transformer, –, –
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Offline Transformer
Check availability