IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics VIPERGAN50 | Demoboard EVLVIPGAN50PD

EVLVIPGAN50PD - 45W USB PD adaptor reference design with VIPERGAN50

Overview

TopologyUSB
Input voltage90-264 V
Output 120 V
IC revision1

Description

This document reports the functional, thermal, and efficiency measurement results for the EVLVIPGAN50PD 45 W QR mode flyback adaptor reference design for USB Type-C™ PD adaptors. This reference design meets CoC Tier 2 and DoE Level 6 efficiency requirements with peak efficiency of 92.4% at full load.The evaluation board implements at the primary side a quasi-resonant flyback converter based on the VIPERGAN50 controller with optocoupler feedback for voltage regulation. The main devices used in this reference design are:VIPERGAN50: this controller combines a high performance low-voltage PWM controller chip with a 650 V HV startup cell in the same package. The advanced power management with low quiescent helps to achieve low standby consumptions.SRK1001 and STL110N10F7: to increase the system efficiency, the rectification is based on the SRK1001 adaptive synchronous rectification controller. The SRK1001 drives the gate of the 100 V STripFET F7 technology power MOSFET STL110N10F7.STUSB4761: this controller offers the benefits of a full hardware USB PD stack allowing robust, deterministic, and safe negotiation in line with the USB PD standard.The EVLVIPGAN50PD is a fully assembled kit intended for performance evaluation only, not an end product for sale.

Features

  • Input voltage range: Universal AC from 90 to 264 VAC with 47 Hz to 63 Hz frequency
  • Output voltage: 5 V, 9 V, 12 V, 15 V, 20 V
  • Output current: 3 A @5 V, 9 V, 12 V, 15 V – 2.25 A @ 20 V
  • Maximum output power: 45 W
  • Efficiency standards: Meet CoC Tier 2 and DoE Level 6 efficiency requirements
  • Peak efficiency: > 92 %
  • Support for USB-PD, Type C output connector
  • Meets IEC55022 Class B conducted EMI
  • Key products: VIPerGaN50, STUSB4761, SRK1001

Typical applications

  • AC-DC smart chargers for smartphones, tablets, laptops and other handheld equipment

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 47 µH, 1.45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current1.45 A
Saturation Current @ 10%1.1 A
DC Resistance0.16 Ω
Self Resonant Frequency10.2 MHz
VersionStandard 
–
–
–
–
–
–
–
–
Length6 mm
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance22 µF
Rated Voltage400 V (DC)
Endurance 2000
Ripple Current200 mA
Leakage Current264 µA
Dissipation Factor15 %
Pitch3.5 mm
Diameter8 mm
Length16 mm
PackagingAmmopack 
–Check availability
750841210
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability