IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics VIPER26H | Demoboard EVALKITST8500-1 / AN5120

ST8500 programmable power line communication modem System on Chip design guide

Overview

TopologyFlyback Converter
Output 115 V
IC revision2.0

Description

The VIPER26 device is a smart high voltage converter that integrates an 800 V avalanche-rugged power MOSFET with PWM current mode control. The power MOSFET with 800 V breakdown voltage allows an extended input voltage range to be applied, as well as the size of the DRAIN snubber circuit to be reduced.This IC meets the most stringent energy-saving standards with very low consumption and burst mode operation under light load.The design of flyback, buck and buck boost converters is supported. The integrated HV startup, sense-FET, error amplifier and oscillator with jitter allow complete application designs with a minimum number of components.

Features

  • 800 V avalanche rugged power MOSFET allowing wide range VAC input range to be covered
  • Embedded HV startup and sense-FET
  • Current mode PWM controller
  • Minimized system input power consumption:
  • Less than 30 mW @ 230 VAC in no-load condition
  • Less than 400 mW @ 230 VAC with 250 mW load
  • Limiting current with adjustable set point
  • Jittered switching frequency to reduce the EMI filter cost:
  • 60 kHz ±4 kHz (L type)
  • 115 kHz ±8 kHz (H type)
  • Embedded error amplifier
  • Hysteretic thermal shutdown
  • Built-in soft-start for improved system reliability
  • Protections with automatic restart: overload/short-circuit (OLP), feedback loop disconnection

Typical applications

  • Home, building and city automation
  • Connectivity

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 0.7 A, 10 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.7 A
Inductance10 mH
DC Resistance350 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.5 mm
Height18 mm
MountTHT 
Check availability