IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics VIPER0PLD | Demoboard STEVAL-ISA180V1

12 V - 0.6 A flyback isolated converter using VIPer™ Plus – VIPer0P

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 112 V / 0.6 A
IC revision1

Description

The STEVAL-ISA180V1 evaluation board implements a wide mains range flyback isolated converter (12 V - 0.6 A), developed for general purpose applications.This high-voltage converter intelligently integrates an 800 V rugged power MOSFET with PWM current-mode control. The core of the application is the new VIPer0P off-line high voltage converter from VIPerPlus family with zero power features.The evaluation board features a small size and minimal BOM, high efficiency, low standby consumption and high reliability due to these protections: pulse skip mode to avoid flux-runaway, delayed overload protection (OLP), max duty cycle counter, VCC clamp and thermal shutdown.

Features

Remarks- BOM is added with EVM pdf

◾Universal AC main input voltage range: 85 to 265 VAC◾Output range: 12 V - 0.6 A◾Rated output power: 7.2 W◾Input power in standby @ 230 VAC : less than 18 mW◾Active mode efficiency: > 80%◾EMI: according to EN55022-Class-B◾RoHS compliant

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
Vaux(V)
ISAT(mA)
VT(V (AC))
fswitch(kHz)
L(mH)
NPRI : NSEC : NAUX
L(mm)
W(mm)
H(mm)
Mount
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLSTM Offline Flyback Transformers, 85 - 265 V (AC), 12 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 112 V
Output Current 1600 mA
Auxiliary Voltage5.1 V
Saturation Current625 mA
Insulation Test Voltage3000 V (AC)
Switching Frequency 60
Inductance2 mH
Turns Ratio5.86:1:0.586 
Length17 mm
Width13.4 mm
Height21.5 mm
MountTHT 
SizeEE16/7/5 
Check availability