IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics VIPER0P

Zero-power off-line high voltage converter

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 1-5 V / 0.8 A
Output 27 V / 0.4 A
IC revision2

Description

The device is a high-voltage converter that smartly integrates an 800 V avalanche rugged power MOSFET with PWM current-mode control. The power MOSFET with 800 V breakdown voltage allows extended input voltage range to be applied, as well as to reduce the size of the DRAIN snubber circuit. This IC is capable of meeting the most stringent energy-saving standards as it has very low consumption and operates in pulse frequency modulation under light load. The Zero-Power mode (ZPM) feature enables the IC to work in an idle state, where the system is totally shutdown. An MCU can be easily connected to the IC for smart ZPM management and it can be supplied by the IC itself during the idle state. The design of flyback, buck and buck boost converters is supported. The integrated HV startup, sense FET, error amplifier and oscillator with jitter allow a complete application to be designed with a minimum component count. In flyback non isolated topology, a negative output voltage is easily set thanks to the integrated error amplifier with separate ground.

Features

  • Smart stand-by architecture using the Zero Power Mode (ZPM)
  • ZPM management by MCU easily realizable
  • 800 V avalanche-rugged power MOSFET allowing ultra wide VAC input range to be covered
  • Embedded HV startup and sense-FET
  • Current mode PWM controller
  • Drain current limit protection (OCP)

3-Wide supply voltage range: 4.5 V to 30 V

  • Self-supply option allows to remove the auxiliary winding or bias components
  • Minimized system input power consumption:
  • Less than 4 mW @ 230 VAC in ZPM
  • Less than 10 mW @ 230 VAC in no-load condition
  • Less than 400 mW @ 230 VAC with 250 mW load
  • Jittered switching frequency reduces the EMI filter cost
  • 60 kHz ±7% (type L)
  • 120 kHz ±7% (type H)
  • Embedded E/A with 1.2 V reference and separate ground for easy negative voltage setting
  • Protections with automatic restart: overload/short circuit (OLP), max. duty cycle counter, VCC clamp
  • Pulse-skip protection to prevent flux-runaway
  • Embedded thermal shutdown
  • Built in soft start for improved system reliability

Typical applications

  • industrial
  • SMPS for home appliances
  • Lighting
  • consumers
  • home automation

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
VIN
VOut1(V)
IOut1(mA)
VOut2(V)
IOut2(mA)
VT(V (AC))
fswitch(kHz)
NPRI : NSEC : NAUX
L(mm)
W(mm)
H(mm)
Mount
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 3.3 µH, 2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current2 A
Saturation Current2.9 A
DC Resistance55 mΩ
Self Resonant Frequency56 MHz
–
–
–
–
–
–
–
–
Length4 mm
Width4 mm
Height1.8 mm
MountSMT 
Size4018 
–Check availability
SPECWE-OLSTM Offline Flyback Transformers, 2500 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2500 µH
–
Saturation Current0.5 A
–
–
Input Voltage 85 - 265 V (AC)
Output Voltage 1-5 V
Output Current 1800 mA
Output Voltage 27 V
Output Current 2420 mA
Insulation Test Voltage2000 V (AC)
Switching Frequency 60
Turns Ratio14.2:1.4:1 
Length18.5 mm
Width16.5 mm
Height18.8 mm
MountTHT 
SizeEE16/7/5 
–Check availability