IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics VIPER06XS | Demoboard EVLMG4-500WIBCK

High power inverse buck for dimmable LED application with MASTERGAN4, HVLED002 and VIPER06XS

Overview

TopologyBuck Converter
Input voltage400 V
Output 1150 V / 1 A
IC revision1

Description

This document describes the EVLMG4-500WIBCK evaluation board, designed to drive a dimmable LED load with a GaN-based, synchronously rectified inverse buck topology; the switching element and diode are replaced by MASTERGAN4, mounted on a daughterboard to obtain a compact and scalable application. The HVLED002 controller manages the inverse buck mainly composed by T1 and MASTERGAN4. The supply of the HVLED002 is generated by ViPer06XS, that converts the input voltage of the buck to the voltage needed at Vdd pin, eliminating the need of an external power supply.The circuit is configured to generate 1 A, but different output currents are selectable changing the shunt resistor combination on the daughterboard with the MASTERGAN4.The board operates with 400 V input voltage and output voltage range between 150 V and 350 V.A dimming circuit is present on the board. It consists of two circuits: the analog and PWM circuit. It enables the regulation of the output current between the 100% and 0%.The over voltage and short circuit protection are guaranteed.

Features

  • Input voltage: Vin = 400 Vdc, Vdim = 10 Vdc
  • Output voltage range: 150 V – 350 V
  • Output current: 0.7 A – 1 A – 1.3 A, selectable with shunt resistor
  • High precision output current, with output current variation lower than 5%
  • High efficiency up to 99.4% @Iout = 1 A Vout = 350 V
  • No heatsink required
  • Dimming between 0% - 100%
  • PCB dimension: 48.7 mm x 65.1 mm x 37 mm
  • Motherboard: 48.7 mm x 65.1 mm
  • Daughterboard: 30 mm x 40 mm
  • RoHS compliant

Typical applications

  • High power dimmable LED

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
RESR(mΩ)
ILeak(µA)
Pitch(mm)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 1.5 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1.5 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 22 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-PT5H Aluminum Polymer Capacitors, 22 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Capacitance±20% 
Rated Voltage35 V (DC)
Size6.3 x 5.2 
–
Dissipation Factor12 %
–
–
Length5.2 mm
–
–
–
PackagingAmmopack 
Endurance 5000
Ripple Current2600 mA
ESR35 mΩ
Leakage Current300 µA
Pitch2.5 mm
Diameter6.3 mm
–Check availability