IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics VIPER01 | Demoboard STEVAL-ISA177V1

5 V, 0.85 A flyback converter using VIPer™ Plus – VIPer01

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 15 V / 0.8 A
IC revision1

Description

The STEVAL-ISA177V1 evaluation board implements a wide-range converter in flyback non isolated topology, delivering 0.85 A on a 5 V output for general purpose applications.The core of the application is the new VIPer01 offline high voltage converter from the VIPerPlus range that intelligently integrates an 800 V rugged power MOSFET with PWM current-mode control.The main characteristics of the evaluation board are its single layer, small size with minimal BOM, high efficiency and low standby consumption.

Features

Universal AC main input voltage range: 85VAC to 265VAC

  • Output range: 15 V / 0.85 A
  • Rated output power: 4.25 W
  • Input power in standby @ 230 VAC: < 9 mW
  • Active mode efficiency: > 74%
  • EMI: according to EN55022-Class-B
  • RoHS compliant

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 3.3 µH, 2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current2 A
Saturation Current2.9 A
DC Resistance55 mΩ
Self Resonant Frequency56 MHz
–Check availability