IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics VIPER01 | Demoboard AN4855

STEVAL-ISA177V1 5 V/4.25 W non-isolated flyback demo with VIPer01

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 15 V / 0.8 A
IC revision1

Description

The STEVAL-ISA77V1 is a 5 V/4.25 W power supply set in non-isolated flyback topology using the new and innovative VIPer01 IC for building smart power supplies with green energy management.The STEVAL-ISA77V1 board features: Five-star energy efficiency rating under no load operation (PIN_no_load < 10 mW @ 230 VAC) Compliance with the 10 % load efficiency and 4-point average active-mode efficiency targets prescribed by European CoC ver. 5 Tier 2 Compliance with IEC55022 Class B conducted EMI, even with reduced EMI filter RoHS compliance

Features

an 800 V avalanche rugged power MOSFET

  • Embedded HV start-up
  • Pulse frequency modulation (PFM) and ultra-low stand-by consumption of the internal circuitry under light load condition
  • 60 kHz fixed switching frequency with jittering
  • On-board transconductance error amplifier internally referenced to 1.2 V ± 2%
  • Self-supply option to avoid auxiliary winding and bias components
  • Current mode PWM controller with drain current limit protection to facilitate compensationThese features facilitate complete system design with minimum component count.Enhanced system reliability is ensured by the built-in soft start function and the following protections:
  • Pulse skip mode to avoid flux-runaway
  • delayed overload protection (OLP)
  • max duty cycle counter
  • VCC clamp
  • Input overvoltage protection
  • thermal shutdownExcept for pulse-skip mode, all protections involve auto restart mode.

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 3.3 µH, 2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current2 A
Saturation Current2.9 A
DC Resistance55 mΩ
Self Resonant Frequency56 MHz
–Check availability