IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics VD55G1 | Demoboard STEVAL-55G1MBI

Overview

TopologyOther Topology
IC revision1.0

Description

The VD55G1 S-Board is a comprehensive and versatile hardware kit for evaluating and integrating the VD55G1 image sensor. It contains all the necessary hardware, from electronics to optics, to perform a thorough product evaluation or to integrate the product directly into the rest of the system in an instant.The kit includes a sensor board embedding a VD55G1 image sensor with an FFC output connector, a M12 lens holder, a default nonglued lens, and a ribbon cable.Integration onto embedded processing platforms is instantaneous thanks to the FFC connector and cable, which offer plug-and-play connection to platforms. Compatible Linux drivers are available for free download on st.com providing seamless software integration.With its well-thought-out architecture, the VD55G1 S-Board offers maximum flexibility for customizing your setup. The nonglued lens embedded in the kit gives the flexibility to focus it to your needs or simply to remove it to use a different lens. Equipped with an M12 lens holder, the kit can be customized to your application with a broad range of M12 or smaller off-the-shelf lenses. Its standard FFC connector allows connecting cables of various lengths or pinout to adapt your setup.The VD55G1 S-Board can also be used to perform sensor evaluation on a PC. It just needs to be connected to the generic EVK Main hardware from ST to be turned into a USB solution for PC-based evaluation. A complementary evaluation software GUI for PCs is available for free download on st.com.

Features

Comprehensive hardware kit including:Sensor board that embeds VD55G1 image sensor with FFC output connector.M12 lens holder screwed on the board.Default nonglued lens that user can focus according to their needs or replace by another compatible lens.Ribbon cable to connect directly to embedded processing boards.Highly versatile kit:Flexibility to focus the provided nonglued lens to your needs.Flexibility to replace the default lens by any other M12 or smaller lens.Flexibility to use it on embedded processing platforms as is, or on computers when connected to the EVK Main kit from ST.Instant integration onto embedded processing platforms:Native MIPI CSI-2 output and I²C communication interfaces.FFC connector and associated cable provided for direct plug-and-play connection to the platform.Various Linux drivers are available for free download on st.com to make software integration instant.Ready for sensor evaluation on PC:Connect the VD55G1 S-Board kit to the generic EVK Main to turn it into a USB solution for PC-based evaluation.Evaluation software GUI for PC is available for free download on st.com.

Typical applications

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Pitch(mm)
Type
L(mm)
IR(A)
Working Voltage(V)
Contact Resistance(mΩ)
Tol. R
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-FFC Flat Flexible Cable - 0.50 mm, 22, 0.5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins22 
Pitch0.5 mm
TypeType 2 
Length50 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
–Check availability