IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics Teseo-VIC3DA | Demoboard EVB-VIC3DA

Automotive GNSS dead reckoning module with 6-axis IMU

Overview

TopologyOther Topology
IC revision1.1

Description

Teseo-VIC3DA and Teseo-VIC3D modules are an easy to use dead-reckoning Global Navigation Satellite System (GNSS) standalone module, embedding TeseoIII single die standalone positioning receiver IC working simultaneously on multiple constellations (GPS/Galileo/Glonass/BeiDou/QZSS).

Features

  • AEC-Q100 qualified (Teseo-VIC3DA)
  • Simultaneous multiconstellation
  • Teseo dead-reckoning automotive way firmware
  • 163 dBm sensitivity tracking
  • 1.5 m CEP accuracy positioning
  • Embedded flash for FW upgrade
  • Automotive GNSS and 6-axis inertial sensor
  • 3.3 V supply voltage
  • LCC 24 pins package (16.0 mm x 12.2 mm x 2.42 mm)
  • Operating temperature (from -40 °C to +85 °C)
  • Free FW configuration
  • 17 μA standby current

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 47 µH, 0.82 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current0.82 A
Saturation Current0.65 A
Self Resonant Frequency13 MHz
MountSMT 
Check availability