IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics Teseo-LIV3F | Demoboard X-NUCLEO-GNSS1A1

Overview

TopologyOther Topology
Input voltage3.3-5 V
IC revision1

Description

The X-NUCLEO-GNSS1A1 expansion board is based on the Teseo-LIV3F tiny GNSS module. It represents an affordable, easy-to-use, global navigation satellite system (GNSS) module, embedding a TeseoIII single die standalone positioning receiver IC, usable in different configurations in your STM32 Nucleo project.The Teseo-LIV3F is a compact (9.7x10.1 mm) module that provides superior accuracy thanks to the on-board 26 MHz temperature compensated crystal oscillator (TCXO) and a reduced time-to-first fix (TTFF) with its dedicated 32 KHz real-time clock (RTC) oscillator.The Teseo-LIV3F module runs the GNSS firmware (X-CUBE-GNSS1) to perform all GNSS operations including acquisition, tracking, navigation and data output without external memory support.The X-NUCLEO-GNSS1A1 expansion board is compatible with the Arduino™ UNO R3 connector and the ST morpho connector, so it can be plugged to the STM32 Nucleo development board and stacked with additional STM32 Nucleo expansion boards.

Features

Operating supply voltage: 3.3 - 5 VAmbient temperature: -40/+85 °CSensitivity: -162 dBm indoor (tracking mode)Interfaces:a UART portan I²C portConfigurable digital I/O timepulseEXTINT input for wakeupNMEA protocolAssisted GNSS:Predictive autonomousPredictive server-basedReal-time server-basedCompatible with STM32 Nucleo boardsCompatible with the Arduino™ UNO R3 connectorLNA and SAW filter on the RF pathSMA female antenna connectorBattery holderRoHS and WEEE compliant

Typical applications

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
744784156A
SPEC–
Simu­lation
Availability
–
Downloads4 files

RF & Microwave simulation models

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
–Check availability