IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics TSB582 | Demoboard STEVAL-TTM005A

Overview

TopologySensors
IC revision1.0

Description

The STEVAL-TTM005A is a powerful tool that has been specifically designed for developing and testing automotive motor control applications.The board ensures accurate motion sensing based on rotor position estimation with resolver feedback.This rotor position estimation allows to obtain an excellent control since zero speed, with the most advanced F.O.C. algorithms reducing any torque and speed ripple on the motor.The board is supplied by a 12 V dc input and 5 V and includes ST’s latest high-precision, low-noise operational amplifiers and an optimized excitation circuit that guarantees a reliable and accurate operation.The excitation signal, generated by an external compatible control board (STEVAL-TTM004V1, STEVAL-TTM002V1, or the STM32G474RE connected with the Arduino connectors) is amplified by the TSB582 able to excite the resolver coil.The two phase shifted resolver outputs, for sine and cosine waves, are treated by a TSB514 op amp and then converted into digital signals by the microcontroller on the control board.With its high accuracy and extended compatibility, the board is an essential tool for validating and testing any high precision system for motion control sensing with high performance thanks to the rotary resolver and a best-in-class signal conditioning circuitry.

Features

Compatible with automotive control board STEVAL-TTM004V1 and STEVAL-TTM002V1Supported by the SPC5STUDIO MC tool12V input voltage for a wide sinusoidal excitation signalArduino connector for a full compatibility with the STM32G474REDifferent outputs for a better noisy immunity (Sine and cosine signals generated by the resolver on motor)Suitable to manage field oriented control (FOC) algorithms

Typical applications

  • designed for developing and testing automotive motor control applications

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability