IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics TCPP01-M12 | Demoboard STDES-CBMLoRaBLE

System platform with multiconnectivity and multisensors for IIoT application

Overview

TopologyOther Topology
IC revision2

Description

Industrial IoT (IIoT) is driving technological innovation and progress in machinery and production systems. IIoT becomes more connected, with greater flexibility and control. The same technologies are gaining interest in structural health monitoring (SHM).The STDES-CBMLoRaBLE proposes an innovative modular system platform, which incorporates multiple sensors, allowing many application scenarios.The platform is based on sensors monitor vibration, environmental, inclinometer, and multiple wireless connectivities, short and long range.The main applications fields are industry and energy farms (when performing condition-based monitoring), telecommunication applications (used for pointing, leveling, and stabilizing radars and antennas), smart buildings, and infrastructure (used for leveling and structural health inclination).The hardware design consists of three boards: one main board and two expansion boards with sensors.The modularity allows the user to place the expansion close to the equipment, using an easy-to-use PCB flexible expansion cable.Monitoring is based on the edge processing running on the STM32WB5MMG microcontroller. This is the key element for all large-scale applications.Raw data streams can easily exceed the bandwidth limits of the technology used, or even the processing capabilities of the servers network and cloud systems.For these reasons, short and long-range connectivity have been considered (Bluetooth® Low Energy and LoRa) featured by an STM32WB5MMG module and an STM32WL55JC SoC. They enable nearby and remote monitoring via the STBLESensor mobile app and the DSH-PREDMNT AWS dashboard.These technologies can be used at the same time, via their user interfaces, for monitoring and setup purposes.

Features

  • Industrial sensor node platform based on multiconnectivity and multisensors for condition-based maintenance and structural health monitoring
  • Flexible and modular platform based on:
  • One main board built around a solderable PCB module with STM32WB5MMG 2.4 GHz wireless dual core SoC module, as main application processor, supporting Bluetooth, and STM32WL55JC Sub 1-GHz wireless dual core SoC, as network processor, supporting multimodulation (LoRa and GFSK)
  • Two expansion boards embedding motion, inclinometer, and environmental sensors: IIS3DWB, ISM330DHCX, IIS2ICLX, STTS22H, ILPS22QS, with customized connector for mounting stacked on top of the main or remotely with a flexible PCB
  • Power management system architecture optimized to extend battery life and to handle the following supply voltages: industrial bus from 12 to 48 V, controlled by the L7983 switching regulator; USB Type-C®: 5 V; primary battery: 3.6 to 4.5 V
  • Range connectivity compatible with the STBLESensor app (Android and iOS) for nearby control and monitoring, and firmware update via fast FUOTA
  • Long-range connectivity, based on LoRaWAN®, compatible with the DSHPREDMNT AWS cloud-based web application for condition and structural monitoring

Typical applications

  • Sensor node platform based on multiconnectivity and multisensors for condition-based maintenance and structural health monitoring
  • IIoT (Industrial IoT)

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Application
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (DC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
MountSMT 
PackagingTape and Reel 
Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 3.1 
Interface TypeType C 
TypeHorizontal 
GenderReceptacle 
Pins24 
MountTHR 
PCB Thickness1.6 mm
Rated Current5 A
Working Voltage48 V (DC)
PackagingTape and Reel 
Check availability