IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STWLC68 | Demoboard AN5535 Coil Selection

STWLC68

Overview

TopologyWireless Power Transfer
IC revision1

Description

This document provides a possible approach to the design of a wireless power receiving coil for low-power applications. Manyparameters are involved in such a design flow, therefore different approaches are possible according to which one is consideredthe most relevant one (efficiency, overall quality factor of the coupled resonant circuits, etc.).The overall efficiency of a wireless power transfer system is generally a reasonable starting point. Mechanical constraints and/ornon-ideal alignment of the coils, as well as data-transfer requirements (e.g. ASK modulation index at transmitter side), areremarkably impacting on the whole design.

Typical applications

  • Wireless Power, Portable Devices

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, Qi - A13, 60 x 52 x 4 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ComplianceQi - A13 
Size60 x 52 x 4 mm 
Inductance12 µH
Rated Current8 A
DC Resistance72 mΩ
Self Resonant Frequency16 MHz
Q-Factor120 
Power Capability [1]150 W
–Check availability
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, works with Qi Tx IC's, Ø 20 x 2.8 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Complianceworks with Qi Tx IC's 
SizeØ 20 x 2.8 mm 
Inductance6.8 µH
Rated Current2.5 A
DC Resistance130 mΩ
Self Resonant Frequency20 MHz
Q-Factor42 
Power Capability [1]50 W
–Check availability
SPECWE-WPCC Wireless Power Transfer Receiver Coil, works with Qi Rx IC's, 40 x 40 x 1.2 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Complianceworks with Qi Rx IC's 
Size40 x 40 x 1.2 mm 
Inductance8 µH
Rated Current5 A
DC Resistance80 mΩ
Self Resonant Frequency16 MHz
Q-Factor30 
Power Capability [1]80 W
–Check availability
SPECWE-WPCC Wireless Power Transfer Receiver Coil, works with Qi Rx IC's, Ø 15 x 0.6 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Complianceworks with Qi Rx IC's 
SizeØ 15 x 0.6 mm 
Inductance11.8 µH
Rated Current0.7 A
DC Resistance750 mΩ
Self Resonant Frequency22 MHz
Q-Factor13 
Power Capability [1]5 W
–Check availability