IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STWBC86JR | Demoboard STWBC86 5W Tx Typical Application

Qi compatible wireless power transmitter for 5W applications with integrated full bridge

Overview

TopologyWireless Power Transfer
Output 15 V / 1 A
IC revision1

Description

The STWBC86 is a highly integrated monolithic wireless power transmitter solution suitable for applications up to 5W.This solution requires low external BOM count. Because of the integrated low impedance Full/Half bridge inverter, STWBC86 achieves high efficiency and low power dissipation.I2C interface allows firmware and platform parameters to be customized and the device can be configured using the embedded FTP. Additional firmware patching also improves application flexibility of STWBC86.The Flip Chip package and low BOM count make the device suitable for very compact applications.

Features

  • WPC Qi 1.2.4 compatible Power Class 0 BPP
  • Power Tx reference design based on A11a topology
  • Up to 5W output power transfer on the receiver side
  • Wide input voltage range 4.75V to 20V
  • Monolithic solution with integrated Half-bridge/Full-bridge inverter and drivers for high efficiency and low BOM
  • 32-bit, 64MHz ARM Cortex micro controller with 8KB SRAM
  • FTP (Few Times Programmable) for Firmware patching and advanced features
  • On-chip current sense
  • 10-bit A/D converter
  • I2C interface
  • Fully Configurable GPIOs
  • Accurate voltage/current measurements for FOD
  • Current limit and Thermal protection
  • Robust ASK,FSK communication
  • Flip chip 72 bumps (3.26mm x 3.67mm

Typical applications

  • Smart Wearable, Hearable Charging
  • Medical electronics

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, Qi - A11; MP-A11, 53 x 53 x 6 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ComplianceQi - A11; MP-A11 
Size53 x 53 x 6 mm 
Inductance6.3 µH
Rated Current13 A
DC Resistance25 mΩ
Self Resonant Frequency11 MHz
Q-Factor80 
–Check availability