IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STTN6050H-12M1Y | Demoboard STEVAL-TO240SCR

Overview

TopologyHalf-Bridge Converter Nonisolated
IC revision1.0

Description

The STEVAL-TO240SCR is a ready-to-use interface board that features a 60 A dual thyristor. The evaluation board allows evaluating the ACEPACK SMIT package using an existing heatsink and similar screw connection of the TO240 module.The evaluation board includes four snap-on connectors so that it can directly use the driving wires connected in the TO240 package.The key product, STTN6050H-12M1Y, is an automotive-qualified 60 A 1200 V thyristor assembled in a surface-mounted ACEPACK SMIT package.It offers 600 A surge peak current and overvoltage robustness VDSM up to 1400 V. It also has an optimized TAB to lead creepage distance of 4 mm. The lead-to-lead creepage distance is 6.9 mm.This evaluation board is provided as an alternative to SKKT series, MCMA series, and VSKT series of dual SCR.

Features

Ready to test TO240 interface bordSame pinout as TO240 SCR moduleEasy mount on existing TO240 heatsinkSame thermal impedance (junction to case) versus TO240Thinner profile than TO240High current capabilityACEPACK SMIT is compatible with automatic SMD assembly

Typical applications

  • Energy generation and distribution, industrial tool, motor drives and equipment

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
W(mm)
H(mm)
IR(A)
Ti
Tl(mm)
Pins
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWP-BUCF REDCUBE PRESS-FIT with internal thread, circumference, 9 mm, 6 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width9 mm
Height6 mm
Rated Current175 A
Inner ThreadM5 
Thread Length6 mm
Pins12 
Check availability