IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics STNRG388A | Demoboard EVLSTNRG-1KW

1 kW SMPS digitally controlled multiphase interleaved converter using STNRG388A

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage350-420 V
Output 1133 V / 7.5 A
IC revision1

Description

The EVLSTRNG-1KW evaluation board is intended for evaluating the STNRG388A digital controller in offline power conversion applications such as EV battery chargers, UPS and industrial power supplies.The architecture is based on a multiphase interleaved DC/DC converter using the half bridge SAB (“Single Active Bridge”) topology supporting more than 1000 W of power.The interleaved topology balances the power through 3 parallel stages. Also, the solution delivers high efficiency during the whole load range by enabling one, two or three stages depending on the load.The STNRG388A power conversion dedicated peripherals (SMEDs) offer the flexibility to drive the interleaved power stages while guaranteeing the correct phase realignment during the activation and deactivation of each stage.Thanks to the digital core of the STNRG388A, it is also possible to monitor, control and debug the EVLSTRNG-1KW board via a convenient HyperTerminal control.

Features

  • Digital controller: STNRG388A
  • 3-phase interleaved DC/DC architecture
  • Full load power: 1000 W (scalable up to 3 kW)
  • Efficiency: more than 94% from 10% to full load

    -Peak efficiency: 96.5% at full load

  • Stand-by consumption: 425 mW

    -Input voltage range: 350  420 V dc

    -CC/CV output regulation

    -Output voltage regulation: 133 V

  • Output current regulation: 7.5 A
  • Maximum output current for each phase: 2.5 A
  • Modular power and control board

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279262SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 120 200 510 MHz 1350 0.3 Wide Band
Order Code Data­sheet Simu­lation
74279262SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples