IC manufacturers STMicroelectronics

IC manufacturers (107)

STMicroelectronics STM32F334 | Demoboard AN5978

Introduction to MB1971 LLC HAT 12 V to 7.5 V/1 A for F334 G474 Nucleo board

Overview

TopologyLLC Resonant Converter
Input voltage12 V
Switching frequency100-300 kHz
Output 17.5 V / 1 A
IC revision1

Description

This application note describes the MB1971 X-NUCLEO LLC DC/DC expansion board for converter shield designed specifically for the STM32F334/STM32G474 Nucleo boards. It is a low-cost and easy-to-use development kit useful to quickly evaluate and start develop application with the microcontrollers of the STM32F334/STM32G474 series. It plugs directly onto the MORPHO sockets, adding all the necessary hardware to evaluate the hi-resolution timer for the half-bridge LLC power converters.The STM32F334 & STM32G474 Arm® Cortex®-M4 microcontrollers, embedding a hi-resolution timer, combines high integration and performance. They have been designed for digital power conversion applications. This LLC DC/DC converter board illustrates how they can control a half-bridge LLC topology on both the primary and secondary side.This demonstration needs an external 12 V/1.5 A power supply that is connected to the add-on board.The firmware associated to this example needs to be programmed into your STM32F334/STM32G474 Nucleo board prior to the demonstration.Arm is a registered trademark of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

Features

  • Core: Arm® Cortex®-M4 32-bit CPU with FPU (72 MHz max), single-cycle multiplication and HW division DSP instruction
  • Memories
  • Up to 64 Kbytes of Flash memory
  • Up to 12 Kbytes of SRAM with HW parity check
  • Routine booster: 4 Kbytes of SRAM on instruction and data bus with HW paritycheck (CCM)
  • CRC calculation unit
  • Reset and supply management
  • Low-power modes: Sleep, Stop, Standby
  • VDD,VDDA voltage range: 2.0 to 3.6 V
  • Power-on/Power-down reset (POR/PDR)– Programmable voltage detector (PVD)
  • VBAT supply for RTC and backup registers
  • Clock management
  • 4 to 32 MHz crystal oscillator
  • 32 kHz oscillator for RTC with calibration
  • Internal 8 MHz RC (up to 64 MHz with PLLoption)
  • Internal 40 kHz oscillator
  • Up to 51 fast I/O ports, all mappable on external interrupt vectors, several 5 V-tolerant
  • Interconnect matrix
  • 7-channel DMA controller
  • Up to two ADC 0.20 µs (up to 21 channels) with selectable resolution of 12/10/8/6 bits, 0 to 3.6 V conversion range, single-ended / differential mode, separate analog supply from 2.0 to 3.6 V
  • Temperature sensor
  • Up to three 12-bit DAC channels with analog supply from 2.4 V to 3.6 V

Typical applications

  • Digital Power conversion applications

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(mΩ)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1 µH, 6.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Rated Current6.9 A
Saturation Current @ 10%15 A
DC Resistance13.5 mΩ
Self Resonant Frequency195 MHz
VersionStandard 
Check availability