IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STCH02 | Demoboard STEVAL-ISA193V1

15 W, 5 V- 3 A output CC primary sensing USB adapter based on STCH02

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 15 V / 3 A
IC revisionV1

Description

The STEVAL-ISA193V1 evaluation board implements a 15 W USB adapter with primary sensing CC feature, based on the STCH02 current mode controller designed for offline quasi-resonant flyback converters, capable of providing constant output current (CC) regulation using primary-sensing feedback.The IC embeds a 650 V, non-dissipative, HV startup cell, which, along with the extremely low quiescent current and burst-mode management, helps minimize residual input consumption, thus achieving less than 10 mW under no-load conditions.The adapter is designed to meet the most stringent energy saving recommendations (EuCoC rev. 5 – Tier 2 and EPS of DOE USA) as well as EN55022-Class-B Conducted noise emissions.The extremely small form factor and the output USB connector makes this reference design suitable for small USB chargers and adapters for mobile phones, tablets and other hand held equipment.

Features

◾Universal AC Main Input voltage range : 90 VAC to 264 VAC◾Output range: 5 V - 3 A continuous operation◾Constant voltage (CV) and constant current (CC) operation with CC primary sensing◾Input power in standby < 10 mW at 230 VAC◾Average efficiency: > 81.84%, complies with EuCoC rev. 5 – Tier 2 and EPS of DOE USA◾EMI: According to EN55022-Class-B◾Small form factor: (44 x 35 x 15 mm)◾RoHS compliant

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
Application
Interface Type
Type
Variant
Gender
Pins
Mount
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 470 µH, 0.35 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 µH
Rated Current0.35 A
Saturation Current @ 10%0.4 A
DC Resistance2.4 Ω
Self Resonant Frequency3.4 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
–
MountTHT 
–
–
–Check availability
7508111123
SPECTransformer, 900 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Inductance900 µH
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
–
PackagingTray 
–Check availability
SPECWR-USB Standard Connectors, –, 1.5 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current1.5 A
–
–
–
–
ApplicationUSB 2.0 
Interface TypeType A 
TypeHorizontal - Short Type 
Variantwith Clips 
GenderReceptacle 
Pins4 
MountTHT 
Working Voltage30 V (AC)
PackagingTape and Reel & Mylar 
–Check availability