IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics MASTERGAN4/HVLED002/VIPER06XS | Demoboard EVLMG4L-IBCKFL

High power inverse buck for dimmable LED application with MASTERGAN4L, HVLED002 and VIPER06XS

Overview

TopologyBuck Converter
Input voltage400 V
Output 1360 V / 1.5 A
IC revision1

Description

The EVLMG4L-IBCKFL evaluation board is designed to be connected to a high voltage input DC source (e.g. PFC pre-regulator) to drive one high voltage, high power LED string with very accurate and adjustable (dimmable) current.The control algorithm is provided by HVLED002 and applied to MASTERGAN4L to convert the input power into output current efficiently.The VIPer06X high voltage converter provides auxiliary supply to the entire circuit.A 0-10V DC voltage can be used to dim the output current from 100% to 10%; leaving the dimming connector open, the maximum output current is provided.Input voltage UVLO as well as output overvoltage and undervoltage protections are implemented.

Features

  • Input voltage: Vin = 400 Vdc (typ), Vdim = 0 to 10 Vdc
  • Output voltage range: 130 V – 360 V
  • Output current: 1.5 A
  • High precision output current, with output current variation better than 5%
  • High efficiency up to 99.4% @Iout = 1.5 A Vout = 350 V
  • No heatsink required
  • Linear dimming between 0% - 100%
  • System size: 65 mm x 49 mm x 29 mm
  • RoHS compliant

Typical applications

  • Dimmable LED

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(mΩ)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 2200 µH, 0.29 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 µH
Rated Current0.29 A
Saturation Current @ 10%0.35 A
DC Resistance4730 mΩ
Self Resonant Frequency1.1 MHz
VersionStandard 
Check availability