IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics IMP23ABSU | Demoboard STEVAL-STWINMA2

Industrial analog microphone array expansion for the SensorTile Wireless Industrial Node (STWIN) kit

Overview

TopologySensors
Input voltage3-5.5 V
IC revision1

Description

The STEVAL-STWINMA2 microphone array expansion adds advanced audio sensing capabilities to the STEVAL-STWINKT1B (and STEVAL-STWINKT1) SensorTile Wireless Industrial Node (STWIN) kit for high frequency vibration monitoring applications.The board includes four low-power, high signal-to-noise ratio (SNR) IMP23ABSU capacitive sensing microphones, supported by a very low drop voltage, low quiescent current, and low-noise voltage regulator, ideal for battery-powered applications such as STWIN.The expansion board is connected via a dedicated 12-pin connector to the core system board.The combination of STWIN and STEVAL-STWINMA2 is supported thanks to the software examples provided within the X-CUBE-MEMSMIC1 expansion software package for STM32Cube.The package includes one example of microphone data steaming via USB and one example of ultrasound condition monitoring (UltrasoundFFT) that calculates the FFT of the analog microphone signal and streams the result to a PC GUI via USB.The microphone sampling rate is set by default to 192 kHz whereas the microphone bandwidth is up to 80 kHz.

Features

  • Analog microphone array expansion for STEVAL-STWINKT1B (and STEVAL-STWINKT1)
  • Connects to the STWIN core system board through a dedicated 12-pin connector
  • 3 V to 5.5 V power supply input
  • 4 mm square-shaped differential microphone array
  • Four IMP23ABSU high-performance, single-ended, analog, bottom-port MEMS microphones
  • LDK130 300 mA low quiescent current very low noise LDO
  • Ultrasound frequency response up to 80 kHz
  • On-board audio-grade quad ADC
  • Serial audio interface (SAI) digital output

Typical applications

  • Industrial analog microphone array expansion for the SensorTile Wireless Industrial Node (STWIN) kit

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 1 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor15 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability