IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics HVLED101 | Demoboard EVLHV101PSR50W / AN5982

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 160 V / 0.83 A
IC revision1.0

Description

The EVLHV101PSR50W is intended to provide a stable and insulated 60 V voltage for a maximum power of 50 W.It can be used as a standalone power supply or as a front end stage in a dimmable (or non-dimmable) off line LED driver.A very high power factor, low THD and low BOM cost are obtained from this demonstration board thanks to the features of the HVLED101, which adopts frequency foldback with valley locking operation to reduce the switching losses and minimize acoustic noise.Extremely low input power is obtained at no-load.Input voltage variations, excessive input voltage (overvoltage like surges or bursts) and insufficient input voltage are managed by the HVLED101 protections, which improve the reliability of the application.Output short-circuit and overload protection with auto restart behavior is implemented.

Features

Input voltage: Vin: 90 - 265 Vrms, f: 45-66 HzOutput voltage 60 V / 833 mAHigh power factor, low THDEfficiency > 50% in stand-by (Pout = 240 mW)4 points (25%, 50%, 75%, 100% load) average efficiency > 91%Frequency foldback with valley locking for noise-free operationTAMB-MAX = 60 °COpen load voltage limiting (< 65V)Short-circuit protection with auto restartNTC overtemperature protection for switching MOSFETSafety: Acc. to EN60065EMI: Acc. to EN55022 – conducted emissionsRoHS compliant

Typical applications

  • LED driver and power supplies

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, Across the mains, 47 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance47 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width4.5 mm
Height9.5 mm
PackagingCarton 
–
–
–
–
–
–Check availability
SPECWCAP-AT1H Aluminum Electrolytic Capacitors, –, 33 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance33 µF
Rated Voltage50 V (AC)
–
–
–
–
Pitch3.5 mm
Length11.5 mm
–
–
PackagingAmmopack 
Endurance 8000
Ripple Current241 mA
Leakage Current16.5 µA
Dissipation Factor10 %
Diameter8 mm
–Check availability