IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics GANSPIN611 | Demoboard EVLGANSPIN1-3PH

Overview

TopologyMotor Drive
Input voltage230 V
IC revision1.0

Description

The EVLGANSPIN1-3PH is a three-phase inverter based on the GANSPIN611 half-bridge GaN system-in-package (integrating 138 mΩ 650 V e-mode HEMT GaN and the gate driver with LDOs, bootstrap diode, overcurrent protection) and the STM32G431RB with Arm Cortex®-M4 MCU at 170 MHz with 128 Kbytes of Flash memory, Math Accelerator.The board can be used for sensorless field-oriented control (FOC), allowing driving permanent magnet synchronous motors (PMSMs) and brushless DC (BLDC) motors to cover a wide range of applications, such as refrigerator compressors, pumps, fans, and industrial appliances.The EVLGANSPIN1-3PH is 77 x 88 mm wide, 4 layers, 2 Oz, FR-4 PCB, resulting in overall 12 °C/W Rth(J‑A) (equivalent to 72°C/W for each GaN and 32 °C/W for each half-bridge) in still air.

Features

Three-phase topology featuring the GANSPIN611 half-bridge system-in-packageGANSPIN611: 2x 138 mΩ 650 V HEMT GaN + driver in 9x9 QFN with integrated LDOs, overcurrent and bootstrap diodeSTM32G431RB MCU Arm Cortex-M4 MCU 170 MHz3-shunt topology for sensorless field-oriented control (FOC)230 V AC mains line input filter and rectifierTypical power up to 400 W, 16 kHzTuned at 10 V/ns dV/dt for EMI and motor reliabilityInterfaces: UART, Hall position sensors, SWDThree available supply rails at 12 V, 5 V, 3.3 V with VIPER06LSShunt amplifiers with TSV911ILT 8 MHz operational amplifierOvercurrent protection

Typical applications

  • refrigerator compressors, pumps, fans, and industrial appliances

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Wire Section
C
Tol. C
Size
Operating Temperature
Safety Class
VIMP(V (DC))
DF(%)
RISO
Ceramic Type
Fl(mm)
Packaging
Qmin.
Q
dV/dt(V/µs)
DF @ 1 kHz(%)
Pitch(mm)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
R
Tol. R
PRated(W)
TCR(ppm/ °C)
TCR(ppm/ °C)
VE(V)
Center Contact
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
IR(A)
L(mH)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 5027 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 22 to 14 (AWG) 0.34 to 1.5 (mm²)
–
–
–
Operating Temperature -40 °C up to +130 °C
–
–
–
–
–
–
PackagingBox 
–
–
–
–
Pitch5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
TypeHorizontal Cable Entry 
Rated Current16 A
–
–
–
–
Length10 mm
–
–
MountTHT 
–Check availability
SPECWR-TBL Series 5027 - 5.00 mm Horizontal Entry Modular, 3, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 22 to 14 (AWG) 0.34 to 1.5 (mm²)
–
–
–
Operating Temperature -40 °C up to +130 °C
–
–
–
–
–
–
PackagingBox 
–
–
–
–
Pitch5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
TypeHorizontal Cable Entry 
Rated Current16 A
–
–
–
–
Length15 mm
–
–
MountTHT 
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, 4, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
–
–
–
SizeL 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
DC Resistance40 mΩ
–
Rated Current5 A
Inductance15 mH
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length28 mm
Width18 mm
Height32 mm
MountTHT 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
Pad Dimension0.3 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Impedance @ 100 MHz100 Ω
Maximum Impedance125 Ω
Maximum Impedance450 MHz 
Rated Current 21650 mA
DC Resistance150 mΩ
TypeWide Band 
Rated Current0.5 A
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
MountSMT 
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance180 µF
Capacitance±20% 
–
–
–
–
Dissipation Factor15 %
–
–
–
PackagingTray 
–
–
–
–
Pitch7.5 mm
Endurance 2000
Ripple Current700 mA
Leakage Current2160 µA
Diameter18 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage400 V (AC)
–
–
Length45 mm
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance22 pF
Capacitance±5% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
Q-Factor840 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance330 pF
Capacitance±5% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
Q-Factor1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance100 pF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance150 pF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance680 pF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance47 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
Dissipation Factor3 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance220 nF
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
–
–
Dissipation Factor3.5 %
Insulation Resistance2.3 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length2 mm
Width1.25 mm
Height1.25 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance4.7 µF
Capacitance±20% 
Size0805 
Operating Temperature -55 °C up to +85 °C
–
–
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length2 mm
Width1.25 mm
Height1.25 mm
–
–Check availability
SPECWR-MMCX PCB THT/SMT, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-MMCX PCB THT/SMT
–
–
PCB/Cable/PanelPCB 
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
–
–
–
Insulation Resistance1000 MΩ
–
–
PackagingTape and Reel with Film 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Center ContactØ 0.7 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–Check availability
SPECWCAP-CSSA Interference Suppression, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance4.7 nF
Capacitance±10% 
Size2220 
Operating Temperature -55 °C up to +125 °C
Safety ClassX1 / Y2 
Impulse Voltage5000 V (DC)
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage250 V (AC)
–
–
Length5.7 mm
Width5 mm
Height2.5 mm
MountSMT-Chip 
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance220 nF
Capacitance±10% 
Size2220 
Operating Temperature -55 °C up to +125 °C
–
–
Dissipation Factor2.5 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.85 mm
Packaging7" Tape & Reel 
–
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage630 V (AC)
–
–
Length5.7 mm
Width5 mm
Height2 mm
–
–Check availability
SPECWCAP-FTXH Film Capacitors, –, Across the mains or in series with the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains or in series with the mains 
–
–
–
Capacitance330 nF
Capacitance±10% 
–
Operating Temperature -40 °C up to +110 °C
Safety ClassX2 
–
–
Insulation Resistance25 GΩ
–
–
PackagingCarton 
–
–
Rate of Voltage Rise200 V/µs
Dissipation Factor0.1 %
Pitch22.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage310 V (AC)
–
–
Length26.5 mm
Width8.5 mm
Height17 mm
MountBoxed THT 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Size1206 
Operating Temperature -55 °C up to +155 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Resistance1.65 MΩ
Resistance±1% 
Rated Power0.25 W
Temperature Coefficient of Resistance (min.)-200 ppm/ °C
Temperature Coefficient of Resistance (max.)200 ppm/ °C
Limiting Element Voltage200 V
–
–
–
–
–
–
–
–
–
–
–
–
Length3.1 mm
Width1.6 mm
Height0.6 mm
MountSMT 
–Check availability