IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics ESDAxxPxxx-1U1M, HSP0x1xMxx | Demoboard STEVAL-OET005VC

Evaluation kit for USB Type-C ESD protection

Overview

TopologyUSB
IC revision1.0

Description

The STEVAL-OET005 kit allows evaluating ST ESD protection devices or filtering devices for USB Type-C connectors.There are two different kits available for sale. Each kit contains an evaluation board and a testing board.The STEVAL-OET005VC kit provides a protection solution of all lines (data, control, and power) in a 500 µm pitch package. This kit contains the STEVAL-OET005C evaluation board and the STEVAL-OET005E testing board.The STEVAL-OET005VD kit provides a protection and filtering solution (common mode filters and protection for all lines) in a 500 µm pitch and 0201 package. This kit contains the STEVAL-OET005D evaluation board and the STEVAL-OET005E testing board.

Features

  • Data, control, and power line protections
  • Plug and receptacle to connect the board to a host and a cable, or a device and a cable

Typical applications

  • SB Type-C and Power

More information

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Application
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (DC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Type C Connectors, USB 3.1, Type C
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 3.1 
Interface TypeType C 
TypeHorizontal 
GenderPlug 
Pins22 
MountSMT 
PCB Thickness0.8 mm
Rated Current5 A
Working Voltage20 V (DC)
PackagingTape and Reel with Cap 
Check availability
SPECWR-USB Type C Connectors, USB 3.1, Type C
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 3.1 
Interface TypeType C 
TypeHorizontal 
GenderReceptacle 
Pins24 
MountTHR 
PCB Thickness1.6 mm
Rated Current5 A
Working Voltage48 V (DC)
PackagingTape and Reel 
Check availability