IC manufacturers Southchip

IC manufacturers (107)

Southchip SC8918A | Demoboard SC8918A EVM

SC8918A EVM USER GUIDE

Overview

TopologyBattery Management System
Output 110 A
IC revision00

Typical applications

More information

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 14.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current14.3 A
Saturation Current @ 10%18.1 A
Saturation Current @ 30%38.7 A
DC Resistance7 mΩ
Self Resonant Frequency27 MHz
MountSMT 
Check availability