IC manufacturers Southchip

IC manufacturers (108)

Southchip SC8746 | Demoboard SC8746_EVM_C194

SC8746 36V / 140W Buck-Boost Converter with Low-Side MOSFETs Integrated and I2C Interface

Overview

TopologyBuck-Boost Converter
Input voltage4-36 V
Output 129 V / 3.5 A
IC revision00

Description

The SC8746 is a buck-boost converter with two low-side integrated power switches capable of regulating the output voltage at, above, or below the input voltage. The SC8746 operates over 3.7V to 36V wide input voltage and can output 1V to 29V voltage to support a variety of applications. The SC8746 is suitable for USB power delivery application. It can work well with external USB PD controller through I2C interface and provide flexibility of programmable features. The SC8746 employs current mode control scheme. The switching frequency could be set at 280kHz/420kHz/560kHz through I2C. The SC8746 also provides optional spread spectrum to optimize EMI performance. The SC8746 offers output over-voltage protection, cycle-by-cycle current limit, output short circuit protection, average output current limit and thermal shutdown protection The SC8746 is available in 20-pin 3mm x 5mm Wettable Flank QFN packages.

Features

  • Integrated gate driver for high-side power switches
  • 4V to 36V start up input voltage, support 3.7V falling Vin
  • 1V to 29V output voltage range
  • Programmable Power Supply (PPS) support for USB powerdelivery
  • Programmable reference voltage range: 0.1V – 1.123V with 1mV resolution
  • Programmable output current limit up to 6.35A with 50-Ma step
    • +/- 5% accurate average output current limiting
  • I2C Interface for:
  • 280k/420k/560kHz frequency selectable
  • Auto PFM / Forced PWM
  • Spread spectrum dithering
  • Line drop compensation
  • Current limit setting
  • IMON for output current
  • External biased VCC for higher efficiency
  • Output OCP / SCP / OVP / TSD protection

Typical applications

  • USB Charging, Wireless Charging
  • Monitor/TV

More information

Parts approved by Southchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 4.7 µH, 9.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current9.4 A
Saturation Current @ 10%11.7 A
Saturation Current @ 30%26 A
DC Resistance15.5 mΩ
Self Resonant Frequency16 MHz
MountSMT 
–Check availability