IC manufacturers Southchip

IC manufacturers (108)

Southchip SC8726A | Demoboard SC8726A EVM

SC8726A High Efficiency, Synchronous, Buck-Boost Converter with Four Integrated MOSFET

Overview

TopologyBuck-Boost Converter
Input voltage2.7-25 V
Output 125 V / 10 A
IC revision00

Description

SC8726A is a synchronous 4-switch buck-boost converter with four integrated switches. It is able to effectively output voltage no matter it is higher, lower or equal to the input voltage. SC8726A supports very wide input and output voltage range. It can support applications from 2.7V to 22V input range and 2.4V to 22V output range. Through its I2C interface, user can program the output voltage and output current limit and switching frequency. VINREG voltage can be adjusted by external resistor. SC8721 employs current-mode control and supports output current limit, dynamic output voltage adjustment, internal current limit, output short protection and over temperature protections to ensure safety under different abnormal conditions. The IC is in a 21 pin 4x4 QFN package.

Features

  • High Efficiency Buck-Boost Conversion
  • Integrated Switches, 10 mΩ for Q1/4, 20 mΩ for Q2/3
  • Wide VIN Range: 2.7 V to 22 V, 25V sustainable
  • Wide VOUT Range: 2.4 V to 22 V, 25V sustainable
  • Dynamic Output Voltage Control
  • Adjustable Switching Frequency
  • Output Voltage Cable Drop Compensation
  • I2C Programmable Output Voltage
  • I2C Programmable Output Current Limit
  • Output Current Monitor
  • Under Voltage Protection, Over Voltage Protection, Over Current Protection
  • Short Protection
  • Thermal Shutdown Protection
  • QFN-21 4 x 4 Package

Typical applications

  • Industry Power Supplies, USB Power Delivery
  • Wall Adapter, Type C Hub

More information

Parts approved by Southchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 14.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current14.3 A
Saturation Current @ 10%18.1 A
Saturation Current @ 30%38.7 A
DC Resistance7 mΩ
Self Resonant Frequency27 MHz
MountSMT 
–Check availability