IC manufacturers Southchip

IC manufacturers (107)

Southchip SC81532Q | Demoboard SC81532Q EVM

SC 81 53 XQ EVM Evaluation Report

Overview

TopologyBuck Converter
Input voltage3.8-36 V
Output 120 V / 3.3 A
IC revisionV1.0.0

More information

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 4.7 µH, 4.35 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current4.35 A
Saturation Current @ 10%3.85 A
Saturation Current @ 30%7.6 A
DC Resistance53 mΩ
Self Resonant Frequency25 MHz
MountSMT 
Check availability
SPECWE-LHMI SMT Power Inductor, 4.7 µH, 9.4 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current9.4 A
Saturation Current @ 10%11.7 A
Saturation Current @ 30%26 A
DC Resistance15.5 mΩ
Self Resonant Frequency16 MHz
MountSMT 
Check availability