IC manufacturers Southchip

IC manufacturers (109)

Southchip SC81531Q | Demoboard SC81531Q_EVM_C163_V1.5

36V/3A, Buck Converter with USB Charging Port Supporting CDP and Type-C DFP Mode, AEC-Q100 Qualified

Overview

TopologyBuck Converter
Input voltage3.8-36 V
Switching frequency200-2200 kHz
Output 120 V / 3 A
IC revisionV1.0.0

Description

SC81531Q is a USB Type-C and BC1.2 charging port controller that includes a synchronous step-down converter. It integrates a single USB current-limit switch and achieves 3A of output current across a wide input supply range, with excellent load and line regulation. SC81531Q integrates current-limited USB switch, which supports Quick Charge 3.0 mode, Apple 2.4A Divider mode, DCP schemes for BC1.2, USB Type-C 5V@3A DFP mode and Type-A mode. SC81531Q also integrates negative temperature coefficient (NTC) to monitor the external PCB or other components’ temperatures. Fault condition protections include hiccup current limiting, output over-voltage protection (OVP), DP/DM/CC1/CC2 short-to-battery protection, and thermal shutdown. The SC81531Q is available in 22-pin 4mm X 4mm Wettable Flank Flip-Chip QFN packages.

Features

  • Integrated Synchronous Buck Converter
  • 3.8V ~ 36V operating, 40V ABS MAX
  • Integrated 52.5m/30.5m MOSFETs
  • Adjustable switching frequency from 200kHz to 2.2MHz
  • Auto PFM (Forced PWM optional)
  • Frequency Synchronization
  • Spread Spectrum option
  • Support BC1.2 CDP mode
  • Support Type-C 5V@3A DFP mode
  • USB_OUT/DPDM/CC1CC2 short to battery protection
  • Integrated >1GHz high bandwidth data switch
  • Support APPLE MFI Certification
  • DP_IN/DM_IN/DP_OUT/DM_OUT/CC1/CC2 IEC 61000-4-2 rated ±8-kV contact and ±15-kV air discharge
  • Wettable Flank Flip Chip QFN-22(4mm x 4mm)

Typical applications

  • Automotive USB QC3.0 Charging Ports, Automotive USB Type-C Charging Ports, Automotive Charging Downstream Ports, Automotive USB Dedicated Charging Ports

More information

Parts approved by Southchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 4.7 µH, 4.35 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current4.35 A
Saturation Current @ 10%3.85 A
Saturation Current @ 30%7.6 A
DC Resistance53 mΩ
Self Resonant Frequency25 MHz
MountSMT 
–Check availability
SPECWE-LHMI SMT Power Inductor, 4.7 µH, 9.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current9.4 A
Saturation Current @ 10%11.7 A
Saturation Current @ 30%26 A
DC Resistance15.5 mΩ
Self Resonant Frequency16 MHz
MountSMT 
–Check availability