IC manufacturers Silvertel

IC manufacturers (108)

Silvertel Ag9xxx

ANX-POE-Isolation-Barrier

Overview

TopologyLAN / POE
Output 124 V
IC revision2.0

Description

This application note has been written to explain the requirement of the isolation barrier with PoE (Power over Ethernet) covered by IEEE802.3af and PoE+ covered by IEEE802.3at. The first part of this application note will look at the requirement of the IEEE specifications and how they relate to IEC 60950. The second part of this application note will look at the considerations that have to be made when selecting components and the Printed Circuit Board (PCB) layout.

Features

  • Cost optimised IEEE802.3af POE Module
  • Small Package (SIL)
  • Industrial temperature option
  • Overload and short-circuit protection
  • 1500V isolation (input to output)
  • Simple integration

Typical applications

  • PoE

Parts approved by Silvertel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LAN LAN Transformer, 10/100BASE-TX, 1
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate10/100BASE-TX 
Ports
PoEPoE (up to 350 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
Check availability