IC manufacturers Silvertel

IC manufacturers (108)

Silvertel Ag9205 | Demoboard PoE transformers

Power-Over-Ethernet Module

Overview

TopologyLAN / POE
Output 15 V
IC revision1

Description

There are many manufacturers of Ethernet magnetics. The manufacturers below are just used as examples, we take no responsibility for the suitability or quality of the items listed below. Please visit the manufacturer’s website for the most up-to-date data before selecting the parts.

Features

  • IEEE802.3af compliant
  • Small Package Size – 56mm(L) x 18mm(W) x 14mm(H) -Highly efficient DC/DC converter (up to 88% ~ 5V 13W)
  • Low output ripple and noise
  • Wide Input voltage range
  • Overload and short-circuit protection
  • Adjustable Output
  • 1500V isolation (input to output)
  • Designed and Manufactured in the UK
  • Silvertel Technical Design Support Available

Typical applications

  • PoE applications

Parts approved by Silvertel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LAN LAN Transformer, 10/100BASE-TX, 1
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate10/100BASE-TX 
Ports
PoEPoE (up to 350 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
Check availability